??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ZKi 11-f
Bill of material
74901501
MD01
VAR__MANUID_
74901501
DESCSHORT
Short Description
ZKi 11-f
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, standard version sealable consumer space at the top, with 35 mm standard rails and PE/N double terminals, with double membrane seals, sealing and insulating plugs, Suitable for ripple control receivers according to DIN 43861-2, for meter with three-point mounting and a depth of max. 80 mm<br /><strong>Dimensions: </strong>250 x 520 x 137 mm
INTNO
International product number
4013902404216
MANUID
Product number of the Manufacturer
74901501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ZKi 11-f
EF000003
EV000945
EF000008
250
EF000040
520
EF000049
137
EF000117
false
EF000218
163
EF000252
true
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
2.775
LENGTH
520
WIDTH
250
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04