??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ZKi 11
Bill of material
74901101
MD01
VAR__MANUID_
74901101
DESCSHORT
Short Description
ZKi 11
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, standard version sealable consumer space at the top, with 35 mm standard rails and PE/N double terminals, with double membrane seals, sealing and insulating plugs, for tri-phase counter<br /><strong>Dimensions: </strong>250 x 520 x 193 mm
INTNO
International product number
4013902941308
MANUID
Product number of the Manufacturer
74901101
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ZKi 11
EF000003
EV000945
EF000008
250
EF000040
520
EF000049
193
EF000117
false
EF000218
163
EF000252
true
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
3.045
LENGTH
520
WIDTH
250
DEPTH
193
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04