??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
ZKi 120-f
Bill of material
74912501
MD01
VAR__MANUID_
74912501
DESCSHORT
Short Description
ZKi 120-f
DESCLONG
Long Description
Meter enclosure - Industrial Quality -, with transparent cover, standard version sealable, with mounted meter cross and meter fixing screws, additional connection space 150 mm at the bottom, with 35 mm standard rail, standard version sealable consumer space at the top, with 35 mm standard rails and PE/N double terminals, additional space with 35 mm standard rail, with double membrane seals, sealing and insulating plugs, Suitable for ripple control receivers according to DIN 43861-2, for meter with three-point mounting and a depth of max. 80 mm<br /><strong>Dimensions: </strong>250 x 820 x 137 mm
INTNO
International product number
4013902404285
MANUID
Product number of the Manufacturer
74912501
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
ZKi 120-f
EF000003
EV000945
EF000008
250
EF000040
820
EF000049
137
EF000117
false
EF000218
91
EF000252
true
EF002169
EV000139
EF005474
EV006421
EF011959
-
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
4.420
LENGTH
820
WIDTH
250
DEPTH
137
CUSTOMS_TARIFF_NUMBER1
85369095
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04