??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
ZL 275 HF - Central domestic ventilation unit withheat recovery for up to 180 sqm
Bill of material
ZL 275 HF-366330
IDNR
Identnummer
TYP
Order reference
ZL 275 HF
ARTNR
Item No.
366330
LODDEST
LOD Destination
LODLEVEL
LOD Level
EEC
Energy efficiency class without sensor
B
EEC2
Energy efficiency class with sensor
A
AWF
Air volume flow
260 m^3/h
CV
Connection voltage
1/N/PE ~230 V, 50 Hz
SPL
Sound power level
55 dB(A)
SPRL
Sound pressure level in 1 m
47 dB(A)
DHR
Degree of heat recovery
85 %
DHR2
Degree of heat recovery
90 %
NS
Nominal size DN
4 x DN 160
U
Application
Residental units ca. 70 to 180 m2
E
Execution
With Bypass and fire air supply/exhaust DN160 outside air DN160
W
Width
890 mm
H
Height
305 mm
D
Depth
510 mm
G
Weight
12 kg
INFO
Web
Info