You can submit your suggestions via feedback or contact the online customer service, we will improve them as soon as possible:
Support
Tamam
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
español
français
magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
Türkçe
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
CADENAS Design Manaual (CDM) was considered
Assistant / configurator for product selection included
Calculator included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
End-of-life information included
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
Following languages are included:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
163527 ZNCM-50
Festo
Products (A - Z)
Z
ZNCM
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DAMT - Trunnion mounting kit
Festo
22.08.2023
{festo/parts/z/zncm/zncm_asy.prj},{NB=163527 ZNCM-50---(asm)},{TNR=163527},{TYP=ZNCM-50},{INFO=2014-03-31},{BR=3.000},{VERS=3.000},{L=34.000},{R=1.600},{TD=16.000},{TL=16.000},{TM=75.000},{UW=95.000},{CNSMASSEXACT=0.6158},{EOLDATE=31.03.2014},{GTIN=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 7
HELP_VARIABLE
Company
Festo
Description
ZNCM - Pivot pin
Bill of material
163527 ZNCM-50
TNR
Part number
163527
163527
TYP
Type
ZNCM-50
ZNCM-50
INFO
Valid until
Information
2014-03-31
L
34.000
34.000
mm
R
1.600
1.600
mm
TD
16.000
16.000
mm
TL
16.000
16.000
mm
TM
75.000
75.000
mm
UW
95.000
95.000
mm
CNSMASSEXACT
Weight
0.6158
0.6158
kg
GTIN