??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
CKD
Description
ZRS-06 (With options)
Bill of material
ZRS-06X-002270S1S1-NNF06A
MODEL
Model no.
ZRS
SI
Shaft Interval
06 : 063 mm
OPERATION
Operation
X : Index
IN
Indexing number
n
TIA
Total index angle
θt
CC
Cam curve
S : MS curve
CHD
Cam helix direction/dwell No.
SOTOS
Shape of the output shaft
IPATMOH
Installation position and the material of housing
ISSCLS
Input shaft specification code(left shaft)
ISSCRS
Input shaft specification code(right shaft)
OSSC
Output shaft specification code
TSGS
Torque saver /guard size
TSGRTTR
Torque saver /guard Release/Trip Torque range
INFOTEXT
Product Info
Product Info