??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Misumi
Description
ZSLCL - HIGH PRECISION DOVETAIL FEED SCREW -CLAMP REINFORCED-
Bill of material
ZSLCL60
PN
Part Number
MAT
Material
Aluminum Alloy
ST
Surface Treatment
Black Anodize
NO
No.
STG
Stage
mm
DIST
Travel Distance
mm
TPR
Travel per rotation
4.2 mm
MR
Minimum Reading (Vernier Scale)
0.1 mm/Scale
H
mm
L
mm
E
mm
F
mm
AL
Allowable Load
19.6 N
MAS
Moment Accuracy - Straightness
30 microns
W
Weight
kg
AC
Accessories(2psc.) - Type M-L
CBST4-12
ALT
Position of Feed Knob