??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWB05 - Economical ion rod/industrial use
Bill of material
ZWB05-L150
CODE
ZWB05
TYPE1
TYPE
Industrial use
TYPE2
type
Remove static electricity
MAT
Shell material
aluminium
L
Length
DYXCD
Power cord length
GZDY
Working voltage
AC7000 V
GZJL
Working distance
10~1000 mm
XDSJ
Power consumption time
<=2S
LZPH
Ion balance
<=|±35V| mm
SYQY
Using air pressure
0.3~0.8 MPa
GZSD
Working humidity
<70%
GZWD
working temperature
0~50
SPGYFSQDM
Code for adaptive high-voltage generator
ZWB51/ZWB52/ZWB54
LINK
website link
website link