??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWB06 - Economical ion rod/used in the electronics industry
Bill of material
ZWB06-L300-C
CODE
ZWB06
TYPE1
TYPE
Used in the electronics industry
TYPE2
TYPE
Remove static electricity
SRDY
input voltage
DC24V
WKCZ
material
aluminium
L
length
DYSRK
Power input port
GZDY
working voltage
DC±5000 V
GZJL
Working distance
100~1000 mm
GL
power
10 W
ZKYS
Duty cycle
48~51 %
XDSJ
Power consumption time(300mm away from the ion rod)
<=2 s
LZPHD
Ion equilibrium(距离离子棒300mm处)
<=|±30V|
DYXCD
Power cord length
1.8 m
SYQY
Using air pressure
0.1~0.6 Mpa
GZSD
Working humidity
<70 %
GZWD
working temperature
0~50
LINK
website link
website link