??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWB07 - Economical induction ion rod; Industrial use
Bill of material
ZWB07-L150
CODE
code
ZWB07
TYPE1
tpye1
industrial use
TYPE2
type2
Remove static electricity
WKCZ
Shell material
aluminium
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
DYXCD
Power cord length
m
GZDY
Working voltage
AC7000 V
GZJL
Working distance
100~1000 mm
XDSJ
Power consumption time
<=2S
LZPHD
Ion balance
<=|±35V|
SYQY
Using air pressure
0.3~0.8 Mpa
GZSD
Working humidity
<70%
GZWD
Working temperature
0~50
SPGYFSQDM
Code for adaptive high-voltage generator
ZWB53
LINK
website link
website link