??
Catalog navigation
Modèles CAO générés
Aperçus 3D
3D
2D
Choix du modèle CAO
Produit(s) sélectionnable(s): 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
ZWB08 - Dual Ethernet ports for economical ion rod electronics industry
Bill of material
ZWB08-L400
CODE
code
ZWB08
TYPE1
type1
used in the electronics industry
TYPE2
type2
Dual Ethernet port
TYPE3
type3
Remove static electricity
SRDY
Input voltage
DC24V
MAT
material
aluminium
L
Length
DYSRK
Power input port
Positive
GL
power
24 W
XDSJ
Power consumption time
<=0.2S
LZPHD
Ion balance
<=|±30V|
SYQY
Using air pressure
0.1~0.5 Mpa
LINK
website link
website link