您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
italiano
English
QA認證資訊
目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
C6E063S0001CST
CY.PAG
Pneumatic Cylinders
Stainless Steel Cylinders
Stainless Steel Cylinders INOX ISO 15552
Cylinders 6E ISO 15552 Ø32-200
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{cypag/pneumatic_cylinders/stainless_steel_cylinders/cylinders_inox_iso_15552/std_aisi_316/iso_15552_std_aisi_316_32_200_asmtab.prj},{NB=C6E063S0001CST(0)},{SER=C6E},{DI=063},{TYP=S},{STROKE=1},{RP=0},{VERS=C},{ST=},{VAR1=},{VAR2=},{VAR3=},{VAR4=},{VAR5=},{VAR7=},{VAR8=},{VAR9=},{VAR10=},{PRE=0},{RA=},{FA=},{FAROT=0},{RA2=},{FA2=},{FA2ROT=0},{MEDACC=},{MEDROT=0},{MEDPOSX=[$MEDPOSX1.:$MEDPOSX2.]},{MEDPOS=0.00},{REA1=},{REA1ROT=0},{REA2=},{REA3=},{DINUM=63},{DITXT=63},{DL=32},{PPATH=iso_15552_std_aisi_316_32_200_asmtpl.prj},{AM=32},{B=45},{BG=15},{E=75},{EE=G3/8},{J2=13.5},{J3=4.0},{KK=M16X1.5},{L1=25},{L2=121},{H=8},{L7=20.0},{MM=20},{PL=16.0},{RT=M8},{TG=56.5},{VA=4},{VD=4},{WH=37},{ZM=195},{CH1=17},{CH2=24},{CH3=38}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 9
HELP_VARIABLE
Company
CY.PAG
Description
ISO 15552 Cylinders - AISI316 Stainless Steel Ø32-200
Bill of material
C6E063S0001CST
OLDCODE
Old code
CDE63/01
CDE63/01
SER
Series
C6E
DI
Diameter
063
063
TYP
Type
S
STROKE
Stroke
mm
Enter value for STROKE
Stroke
mm
cm
inch
ft
確定
RP
Rod position
mm
Enter value for RP
Rod position
mm
cm
inch
ft
確定
VERS
Version
C - CDE double acting non magnetic
D - CDEM double acting magnetic
E - CDEA double acting with adjustable cushioning non magnetic
F - CDEMA double acting with adjustable cushioning magnetic
L - CDEP double acting through piston rod non magnetic
M - CDEMP double acting through piston rod magnetic
N - CDEAP double acting through piston rod magnetic with adjust. cushion. non magnetic
P - CDEMAP double acting through piston rod magnetic with adjust. cushion. magnetic
C - CDE double acting non magnetic
D - CDEM double acting magnetic
E - CDEA double acting with adjustable cushioning non magnetic
F - CDEMA double acting with adjustable cushioning magnetic
L - CDEP double acting through piston rod non magnetic
M - CDEMP double acting through piston rod magnetic
N - CDEAP double acting through piston rod magnetic with adjust. cushion. non magnetic
P - CDEMAP double acting through piston rod magnetic with adjust. cushion. magnetic
ST
Seals type
ST - Standard polyurethane and NBR
VT - Completely Viton
VG - Viton rod seal
ST - Standard polyurethane and NBR
VT - Completely Viton
VG - Viton rod seal
VAR1
Hard wiper in polyester
-
E8 - Hard wiper in polyester
-
E8 - Hard wiper in polyester
VAR2
Low friction lubricant
-
PG - Low friction lubricant
-
PG - Low friction lubricant
VAR3
Cylinder without piston rod nut
-
SD - Cylinder without piston rod nut
-
SD - Cylinder without piston rod nut
VAR4
Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
-
SF - Silicone based lubricant SILFLUORCARGEL 8600
VAR5
FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
-
UH - FDA compliant lubricant for food industry
VAR7
Atex
-
EX - Atex
-
EX - Atex
VAR8
Low temperature
-
LT - Low temperature
-
LT - Low temperature
VAR9
Low friction
-
LF - Low friction
-
LF - Low friction
VAR10
Piston rod extension
-
P - Piston rod extension
-
P - Piston rod extension
PRE
Piston rod extension
mm
RA
Rod accessories
-
DSI - St.steel piston rod nut
TSI - St. steel rod end
FOI - St. steel rod clevis
-
DSI - St.steel piston rod nut
TSI - St. steel rod end
FOI - St. steel rod clevis
FA
Front accessories
-
FAFDI - St. steel Low rise pedestal (MS1)
FAFPI - St. steel flange (MF1-MF2)
-
FAFDI - St. steel Low rise pedestal (MS1)
FAFPI - St. steel flange (MF1-MF2)
FAROT
Front accessories rotation
0
0
°
RA2
Rod accessories side 2
-
-
FA2
Front accessories side 2
-
-
FA2ROT
Front accessories side 2 rotation
0
0
°
MEDACC
Intermediate accessories
-
CITI - St.steel intermediate hinge for tie rods cylinder (MT4)
CIFI - St.steel Intermediate hinge, threaded for tie rod cylinder (MT4)
-
CITI - St.steel intermediate hinge for tie rods cylinder (MT4)
CIFI - St.steel Intermediate hinge, threaded for tie rod cylinder (MT4)
MEDROT
Intermediate accessories rotation
0
0
MEDPOS
Intermediate accessories position
REA1
Rear accessories 1
-
RAFDI - St. steel Low rise pedestal (MS1)
RAFPI - St. steel flange (MF1-MF2)
RCRMI - St. steel male hinge (MP4)
RCRFI - St. steel female hinge (MP4)
RCFSI - St.steel clevis braket, spherical eye, straight (AB6)
RCMTI - St.steel male hinge with spherical bearing (MP6)
-
RAFDI - St. steel Low rise pedestal (MS1)
RAFPI - St. steel flange (MF1-MF2)
RCRMI - St. steel male hinge (MP4)
RCRFI - St. steel female hinge (MP4)
RCFSI - St.steel clevis braket, spherical eye, straight (AB6)
RCMTI - St.steel male hinge with spherical bearing (MP6)
REA1ROT
Rear accessories 1 rotation
0
0
°
REA2
Rear accessories 2
-
-
REA3
Rear accessories 3
-
-
AM
32
32
mm
B
ØB d11
45
45
mm
BG
15
15
mm
E
75
75
mm
EE
G3/8
G3/8
J2
13.5
13.5
mm
J3
4.0
4.0
mm
KK
M16X1.5
M16X1.5
L1
25
25
mm
L2
121
121
mm
H
8
8
mm
L7
20.0
20.0
mm
MM
ØMM f7
20
20
mm
PL
16.0
16.0
mm
RT
M8
M8
TG
56.5
56.5
mm
VA
4
4
mm
VD
4
4
mm
WH
37
37
mm
ZJ
162
162
mm
ZM
195
195
mm
CH1
17
17
mm
CH2
24
24
mm
CH3
38
38
mm