ZZK201A-A1L ZK2C07K5PLA-06
SMC
bp3_vacuum_equipment
vacuum_ejector
ZK2-A Vacuum Unit
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
2D
CAD모델 선택
{smc/bp3_vacuum_equipment/vacuum_ejector/zk2_a/zzk2_a_a_asmtab.prj},{NB=ZZK201A-A1L_ZK2C07K5PLA-06},{NUMBER=01},{SYSTEM=A},{EXHAUST=1},{WIRING=L},{OPTIONB1=},{OPTIOND1=},{OPTIONL1=},{MANIFOLD=},{SS=SINGEL SPEC=>},{BODY=C},{NOZZIE=07},{COMBINATION=K},{VOLTAGE=5},{PRESSURE=P},{CONNECTOR=L},{VAPORT=06},{OPTIONE=},{OPTIONJK=},{OPTIONW=},{PPATH=zzk2_a_a/assembly/zzk2_a_a_asmsbl.prj}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
SMC
Description
ZZK2_A-A - Ejector System Vacuum Unit/Manifold Assembly
Bill of material
ZZK201A-A1L_ZK2C07K5PLA-06
NUMBER
Staions
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
(01) 1 Station
(02) 2 Stations
(03) 3 Stations
(04) 4 Stations
(05) 5 Stations
(06) 6 Stations
(07) 7 Stations
(08) 8 Stations
(09) 9 Stations
(10) 10 Stations
SYSTEM
System (Port combination)
(A) Ejector system (Common PV:dia 8/Metric size)
(AN) Ejector system (Common PV:dia 5/16"/Inch size)
(A) Ejector system (Common PV:dia 8/Metric size)
(AN) Ejector system (Common PV:dia 5/16"/Inch size)
EXHAUST
Exhaust
(1) Complex exhaust (End plate on both sides)
(2) Individual exhaust (Individual port exhaust,High-noise reduction silencer exhaust)
(1) Complex exhaust (End plate on both sides)
(2) Individual exhaust (Individual port exhaust,High-noise reduction silencer exhaust)
WIRING
Wiring
(L) Individual wiring specification
(F) D-sub connector (25 pins)
(P) Flat-ribbon cable (26 pins)
(N) No wiring (No valve)
(L) Individual wiring specification
(F) D-sub connector (25 pins)
(P) Flat-ribbon cable (26 pins)
(N) No wiring (No valve)
OPTIONB1
With DIN rail mounting bracket
(-) Without option
(B) With DIN rail mounting bracket
(-) Without option
(B) With DIN rail mounting bracket
OPTIOND1
With common release pressure supply (PD) port
(-) Without option
(D) With common release pressure supply (PD) port
(-) Without option
(D) With common release pressure supply (PD) port
OPTIONL1
Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
(-) Without option
(L) Manifold individual supply specification
MANIFOLD
Manifold Assembly (Delivery Condition)
() Individual Units Assembled Delivered as a Manifold
(A) Delivered as Individual Parts (not assembled)
() Individual Units Assembled Delivered as a Manifold
(A) Delivered as Individual Parts (not assembled)