??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Empresa
SMC
Descripción
ZZQ_A_V - Space Saving Vacuum/Ejector System/With Energy Saving Function/Manifold
Lista de materiales
ZZQ104A-BSB_ZQ053MA-K15LO-VA-0
NUMBER
Number of stations
SUPORT
Air pressure supply(P) port position.
(B) Both sides
EXHAUST1
Exhaust
REPORT
Vacuum release pressure supply port(PD port)
TYPE
Type
SS
SINGLE SPEG=>
NOZZLE
Nozzle nomainal size
BODY
Body type
(3M) For manifold
SVC
Solenoid valve combination
(K1) Supply valve (Normally closed) & Release valve (Normally closed)
VOLTAGE
Solenoid valve rated voltage
(5) 24 VDC
ENTRY
Electrical entry
(LO) L plug connector, Without connector, With light/surge voltage suppressor
MANUAL
Manual override
PRESSURE
Vacuum pressure switch suction filter
UNIT
Vacuum pressure switch unit specification
LEAD
Lead wire specifications
FITTINGV
Fitting (V port)