??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Mink Bürsten
Description
ZZS45 - Mink Zick-Zack-System – Collar
Bill of material
ZZS458-K3
ORDERNO
Order number
ZZS458-K3
SHD
Spindle hole diameter
mm
BD
Body diameter
45 mm
L
Body length
20
MAT1
Body material
Polyamide 6 + 15% glass fibre / PA-GFK (black)
OPT
To be used with
SDT
Standard delivery time
Max. 10 working days