??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 70
HELP_VARIABLE
Company
PROPLASTICA
Description
LUL - Super light duty spring
Bill of material
LUL32076
D1
Hole diameter
mm
D2
Rod diameter
mm
L
Free length
mm
LOAD
Load at 1 mm deflection
N
LOAD30
Load - for long life (25% of free length)
N
DEFLECTION30
Deflection - for long life (25% of free length)
mm
LOAD40
Load - for normal life (30% of free length)
N
DEFLECTION40
Deflection - for normal life (30% of free length)
mm
LOAD50
Load - max operating deflection (35% of free length)
N
DEFLECTION50
Deflection - max operating deflection (35% of free length)
mm
LOADMAX
Load - max deflection
N
DEFLECTIONMAX
Deflection - max deflection
mm
MATERIAL
Material
Chromium steel
DENSITY
Density
7850 kg/m^3
PDF
PDF Document
Info PDF