??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
HEB
Description
locking cylinder with integrated proximity switches block cylinder up to 250 bar - VBZNI250
Bill of material
assembly VBZNI250-1-40/25/5-206/B1/S4/N2
V
Preload
NENNDRUCK
Nominal pressure
bar
KOLBEN
piston - Ø
mm
D2
Piston rod - Ø
mm
BA
Construction form
S48
construction form variant
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
HUBWAHL
Standard / Special
Special stroke
HUBST
extended position
mm
Enter value for HUBST
extended position
mm
cm
inch
ft
FUNKTIONSART
Operating mode
206 - double-acting
KSTGENDE
piston rod end
D2GA6
D2G/A6 thread
L4A5
L4/A5 thread length
mm
L3A4
L3/A4 Piston Rod Protrusion
mm
SA
sensor selection
S5
Seal selection
S7
Air bleed
ELV
Possible ventilation
ZE
Groove/centering collar
N2N4POS
Slot position
mm
DRS
Pressure screw
A
Connection
SW
Width across flats
mm
AK
Piston area (extending)
cm2
AR
Piston ring area (retracting)
cm2
FAK
Pushing power at rated pressure
daN
FAR
Pulling power at rated pressure
daN
DAN
Locking force
daN