??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
120 - Concrete construction, concrete box 120
Bill of material
120
CNSORDERNO
Art. No.
120
BZ
Type
Concrete construction, concrete box 120
LOD
Level of Details
B
Width
170 mm
L
Length
170 mm
T
Depth
120 mm
LAMPMAX
Lampenleistung NV/HV/TC max.
35 Watt
CNSMASSEXACT
Individual net weight
484 g
CNSVOLUMEEXACT
Single volume
4.269 l
CNSEAN
EAN-Code
5412222120117
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext