??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1204-29 - Conc. const. end and transition bush
Bill of material
1204-29
CNSORDERNO
Art. No.
1204-29
BZ
Type
Conc. const. end and transition bush, for M32 conduits, with plaster skin, 2-part, Ø 35 x 36 mm
LOD
Level of Details
D
Diameter
41 mm
H
Height
41 mm
R
DIN EN conduit Ø
32 mm
AT
Number of parts
2
SF
Visible area Ø
35 mm
CNSMASSEXACT
Individual net weight
12.000 g
CNSVOLUMEEXACT
Single volume
0.101 l
CNSEAN
EAN-Code
4013456353107
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
fehlt
ETIM40
ETIM 40
EC001796