??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1227-51 - Conc. constr. slab clng. large box 115
Bill of material
1227-51
CNSORDERNO
Art. No.
1227-51
BZ
Type
Conc. constr. slab clng. large box 115, 3-part, exit opening Ø 35 mm, with metal nut M5, depth 115 mm
LOD
Level of Details
ALO
Exit opening Ø
35 mm
D
Diameter
102 mm
T
Depth
115 mm
M25
Combination conduit entries M16-32
8
M32
Combination conduit entries M16-25
4
AT
Number of parts
3
CNSMASSEXACT
Individual net weight
85.200 g
CNSVOLUMEEXACT
Single volume
0.964 l
CNSEAN
EAN-Code
4013456330184
INFOLINK
Data Sheet
HTML (Online)
ETIM40
ETIM 40
EC002601