??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1296-22 - Conc. const. univ. install. housing
Bill of material
1296-22
CNSORDERNO
Order code
1296-22
BZ
Type
Conc. const. univ. install. housing, 180 x 180 x 90 mm, with mineral fibreboard
LOD
Level of Details
L
Length
180 mm
B
Width
180 mm
T
Depth
90 mm
EBO
Installation opening
120 x 100 mm
GE
Device installation depth
65 mm
DS
Ceiling thickness
>= 140 mm
WS
Wall thickness
>= 120 mm
CNSMASSEXACT
Individual net weight
608 g
CNSVOLUMEEXACT
Single volume
4.06 l
CNSEAN
EAN-Code
4013456490048
ETIM40
ETIM 40
EC002601
INFOLINK
Data Sheet
HTML (Online)