??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
1297-35 - Conc. const., univ. install. housing
Bill of material
1297-35
CNSORDERNO
Art. No.
1297-35
BZ
Type
Conc. const., univ. install. housing, with mineral fibreboard, 408x308x235mm
LOD
Level of detail
L
Length
408 mm
B
Width
308 mm
T
Depth
235 mm
EO
Example of application
344 x 234 mm
GE
Device installation depth
215 mm
DS
Ceiling thickness
>= 280 mm
WS
Wall thickness
>= 280 mm
REM25
Tube entries up to M25
24
REM32
Tube entries up to M32
20
REM40
Tube entries up to M40
20
REM50
Tube entries up to M50
12
REM63
Tube entries up to M63
4
LHL
max. output halogen luminaires
1x75 W QR-CBC, 2x50 W QR-CBC, 2x75 W Alu
AN
Number of nails
8
REM20
Tube entries up to M20
-
GFABO
Installation opening
10
CNSMASSEXACT
Individual net weight
3.500 kg
CNSVOLUMEEXACT
Single volume
32.214 l
CNSEAN
EAN-Code
4013456543843
INFOLINK
Data Sheet
HTML (Online)