??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9909.10 - Plug-in cover with diagonal support
Bill of material
9909.10
CNSORDERNO
Art. No.
9909.10
BZ
Designation
Plug-in cover with central fixing, 130x130 mm
LOD
Level of detail
L
Length
130 mm
B
Width
130 mm
H
Height
3.5 mm
F
Color
RAL 9010
CNSMAT
Material
ASA Blend
ES
Properties
Halogen-free
GP
Glow wire test
850°C nach EN 60695-2-11
I
Info
UV resistant
ENO
E-No.
155 910 808
CNSMASSEXACT
Individual net weight
62.200 g
CNSEAN
EAN-Code
7611614041841
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Screw-down cover For flush mounting junction boxes 9907.10, 9907.10.21, 9907.21, 9909.01, 9909.01.850, 9908.01, 9908.01.21, 9908.01.850, 9908.21 Length x Width x Height: 130 x 130 x 3.5mm Of ASA Blend, halogen-free, UV-resistant, according to EN 60670-1/60670-22/GWFI 850°C, SEV certified Colour: RAL 9010 Number of synthetic Screws: 4 Article number: 9909.02 / E-No 155 910 308
ETIM40
ETIM 40
EC002656