??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HELIA
Description
9955 - Wall-outlet
Bill of material
9955
CNSORDERNO
Art. No.
9955
BZ
Designation
Wall-outlet, Ø=85x69mm
LOD
Level of detail
D
Outer diameter
85 mm
T
Depth
69 mm
DA
Ceiling exit (CE) Ø
35 mm
AO
Break-out openings Ø 20 mm
8
CNSMAT
Material
Polyethylene
ES
Properties
Halogen-free
GP
Glow wire test
650ºC according to EN 60695-2-11
VT
Processing temperature
-5°C / + 60°C
ENO
E-No.
165 930 128
CNSMASSEXACT
Individual net weight
76.800 g
CNSEAN
EAN-Code
7611614061856
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Ceiling exit Installation in: fair-faced concrete, concrete Depth: 69mm Of Polyethylene, halogen-free, according to EN 60670-1/60670-21/GWFI 650°C, SEV certified Outside Diametre: 85 mm Ceiling outlet diametre (DA) Ø: 35mm Break-out openings Ø 20mm: 8x Article number: 9955 / E-No 165 930 128
ETIM40
ETIM 40
EC001796