??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
KBK Antriebstechnik
Description
KB4HC - Bellows Coupling - Compact Version with Split Hubs
Bill of material
KB4HC-80-78-12-12
SIZE
Size
T
Torque
Nm
L
Length (±2)
mm
A
Outer Diameter
mm
N
Keyway (DIN 6885)
D1
Bore (H7)
mm
Enter value for D1
Bore (H7)
mm
cm
inch
ft
D2
Bore (H7)
mm
Enter value for D2
Bore (H7)
mm
cm
inch
ft
H
Thread Distance
mm
C
Thread Distance front side
mm
E
Hub Length
mm
K
Clamping Length
W
Distance between Shaft Ends
F
Screw (ISO 4762)
TA
Tightening Torque
Nm
CNSMASSEXACT
Mass
kg
J
Moment of Inertia
g*cm^2
CT
Torsional Spring Stiffness CT
Nm/rad
CR
Radial Spring Stiffness
N/mm
CA
Axial Spring Stiffness
N/mm
KR
Misalignment radial max.
mm/m
KA
Misalignment axial max.
mm
KW
Misalignment angular max.
1.5 °
RPM
Speed max.
1/min
INFO1
Technical Data Sheet
Product Information
INFO2
Operating / Installation Instruction
Product Information