??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (USA)
Description
SLP25 - SLP Linear Stage - Acculine Stage
Bill of material
SLP25-200-S
PN
Part Number
SLP25-200-S
TYPE
Stage Size
SLP25 mm
SL
Number of Slide
S
Stroke
mm
MC
Motor Cable
ENC
Encoder Cable
CA
Cable Carrier
JP
Jig Plate
EXT
Extreme Stroke
ER
Encoder Resolution (microns)
1 (Heidenhain Lida279)
CF
Continuous Force
80 N
AF
Acceleration Force
340 N
CC
Continuous Current
1.20 A
AC
Acceleration Current
5.1 A
FC
Force Constant (Kf)
66 N/A rms
EMF
Back-EMF Constant
22 V/m/s
RES
Resistance
22 ohm
IND
Inductance
31 mH
MP
Magnetic Pitch (N-N)
90 mm
MA
Maximum Acceleration
3.5 G
MV
Maximum Velocity
3 m/s
BDR
Bi-Directional Repeatability
+/-0.0005 mm
ML
Max Load - Horizontal
30 kg
LC
Load Capacity
15 kg
OT
Operating Temperature
0~+40 deg celsius
OH
Operating Humidity (percentage)
20~80 (no condensation)
ST
Storage Temperature
-20~+60 deg celsius
MM
Moving Mass
2.7 kg
L
450 mm
N
Sets of Holes on Stages
4
WGHT
Weight
9.7 kg
NOTE
Notes
SLP25 Notes
NOTE2
Cable Routing Location/Cable Length
Cable routing location and Cable length are for reference only and may vary from actual model