??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
PFA
Description
KLH - Kor-Lok Series
Bill of material
KLH-100-0.10-XLT
PN
Part No.
SIZE
Series Size
LB
Large Bore Option
STR
Stroke
Inch
SSTR
Standard Stroke
1.00 Inch
POS
Stroke Position
SS
Sensor Style
MW
Metal Wiper Option
VI
High Temp Seals Option
AC1
Accessories Alignment Screw
AC2
Accessories Alignment Coupler
AC3
Accessories Flanges
AC4
Accessories Jam Nut
AC5
Accessories Spanner Wrench for Jam Nut
FSL
Front Sensor Location
RSL
Rear Sensor Location
BORE
Bore Dia.
Inch
ROD
Rod Dia.
Inch
A
M
Inch
EE
E
Inch
R
Inch
V
0.00 Inch
I
C
Inch
AA
a
Inch
U
0.00 Inch
N
N (SAE) Front Port
NR
n (SAE) Rear Ports
NN
n (SAE) Large Bore Ports
-
O
Inch
P
Inch
Q
Inch
Q1
Q - XLT
Inch
AS
0.000 Inch
AC
0.000 Inch
O2
O - PNP
Inch
O3
O - XHT
Inch