??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
PFA
Description
PVS/HYS - Self-Locking Cylinders
Bill of material
PVS-2.5/1.000-0.1-1-SM-P11
PN
Part No.
SERIES
Series
BORE
Bore
Inch
ROD
Rod Dia.
Inch
POS
Lock Position
STR
Stroke
Inch
MTG
Mount
RODE
Rod End
VI
High Temp Seals Option
FPP
Front Port Position
RPP
Rear Port Position
COPT
Cushion Adjustment Options
FCP
Front Cushion Adjustment Position
RCP
Rear Cushion Adjustment Position
SOPT
Sensor Options
FSP
Front Sensor Position
RSP
Rear Sensor Position
POSS
Stroke Position
B
Inch
V
0.25 Inch
W
Inch
E
Inch
F
Inch
K
Inch
EE
EV
P
Inch
X
0.00 Inch
Y
0.00 Inch
Y1
Inch
Z
Inch
LHE
Inch
LHR
0.00 Inch
L1B
Inch
L2B
0.00 Inch
CB
0.00 Inch
CD
0.00 Inch
CW
0.00 Inch
L
0.00 Inch
LR
0.00 Inch
M
0.00 Inch
MR
0.00 Inch
FB
0.000 Inch
R
0.000 Inch
TF
0.000 Inch
UF
0.000 Inch
Q
0.000 Inch
XS
0.00 Inch
XS1
0.00 Inch
SS
0.00 Inch
DSS
DD
0.000 Inch
SB
0.00 Inch
ST
0.00 Inch
TS
0.00 Inch
US
0.00 Inch
XT
0.000 Inch
XT1
0.000 Inch
SN
0.000 Inch
TN
0.000 Inch
NT
-
KK
CC
-
A
Inch
D
Inch
NA
Inch