??
Catalog navigation
Download modelli CAD
Anteprime
3D
Characteristics Graph
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
SCHELL
Description
Elektronische Waschtisch-Armatur - XERIS E-T HD-M mid.
Bill of material
002330699
SA010ID04
Firma/Herstellername
SCHELL GmbH & Co. KG
SA110ID04
Armaturen-Typbezeichnung
Elektronische WT-Armatur XERIS E-T
SA700ID30
Produktbeschreibung
SA810ID03
Bestell-Nummer
SA810ID06
GTIN-Nummer
PP
Produkt-Preview
LOD
Detaillierungsgrad
LONGDESC
Langtext
Electronic wash basin tap XERIS E-T HD-M mid - high-pressure mixed water, ThermoProtect thermostat Infrared sensor-controlled. Mains operation (transformer plug). Suitable for networking with the SCHELL SWS water management system. Configurable via SCHELL Single Control SSC. Scope of delivery Infrared sensor single-hole tap ThermoProtect thermostat, conform to EN 1111, temperature lock (factory setting 38 °C), anti-scalding protection if cold water supply fails Infrared sensor electronics, programmable 6 V axial solenoid valve with pre-filter Flow regulator Connection cable, 220 mm, with 3-pin plug connector, protection class IP65 Transformer plug 9 VDC, 100-240 VAC, 50-60 Hz 2 flexible Clean-Fix S connection hoses, G 3/8 IG x 400 mm, with integrated backflow preventer (EN 1717: EB-type) and pre-filter Fastening material for wash basin installation Technical data Setting options via SWS SSC Programming via short range reflex (off/on) Sensor range (short/medium/long) Max. flow time (1-360 s) Follow-up time (0.6-60 s) Stagnation flush (off/5-600 s, every 1-240 h after last flush/every 1-240 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/15-600 s) Duration of flow (off/15-600 s) Energy saving mode (off/1-254 h after last flush) Cleaning stop (off/60-360 s) Setting options via short range reflex Sensor range (short/medium/long) Stagnation flush (off/30 s, every 24 h after last flush/every 24 h) Continuous flush for thermal disinfection, with anti-scalding protection (off/300 s/120 s) Cleaning stop (off/60 s) Thermal disinfection: possible, after releasing the temperature lock Flow: max. 5 l/min pressure independent Flow pressure: 1.0 - 5.0 bar Max. Resting pressure: 8 bar Max. operating temperature: 70 °C (80 °C for thermal disinfection) Material: Housing Brass; Parts in contact with water Plastic Surface: Chrome Connection: 2x G 3/8 IG Certificates: P-IX 29073/IO, ACS, Belgaqua Noise class: I Flow class: O - 002330699
WEB
Weblink
http://www.schell.eu/deutschland_de/a/002330699
SA700ID04
Armaturtyp
Entnahmearmatur (z. B. Sanitärarmaturen, Auslaufarmatur, Zapfventil, Mischbatterien, Zweigriffarmaturen)
SA350ID03
Einbausituation
Trinkwasser warm u. kalt PWH, PWC
SA700ID23
Schallschutzklasse / Geräuschklasse
Schallschutzklasse 1
SA700ID07
zul. Betriebstemperatur
70 °C
SA700ID08
zul. Betriebsdruck
5 bar
SA700ID32
Nennmaß DN
10
SA700ID34
Nenndruck PN
10
SA700ID35
minimale Betriebstemperatur
10 °C
SA400ID03
Gehäusewerkstoff
Messing
SA450ID03
Oberfläche
verchromt
MPV
Menge pro Verpackungseinheit
1 PCE je NMP
SA740ID03
Normen/Regeln/Zulassungen
SA010ID06
Webadresse des Herstellers
www.schell.eu