Ventaflex
Description
Ventaflex air duct - curve 90°
Bill of material
902003004 curve 90°_200
ARTNR
item no.
BILD
picture
LODLEVEL
LOD Level
BR
series
DI
inside diameter
mm
DA
outside diameter
260 mm
A
axial dimension
386 mm
G
weight
3.00 kg
OF
surface inside
0.63 m^2
QS
cross section
0.03 m^2
SBS
standard coating
GRP light grey (RAL 7035)