??
Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
80/20
Description
3034-LITE, 3034-LITE-Black-FB - T-Slotted Profile - 15 Series
Bill of material
3034-LITE-145
PN
Part No.
3034-LITE-145
SERIES
Series
3034-LITE
MAT
Material
6105-T5 Aluminum
FINISH
Finish
LS
Length Type Selection
L
Length
INCH
W
Weight Per Foot
1.3817 lbs.
MIX
Moment of Inertia IX
.9829 Inch^4
MIY
Moment of Inertia IY
.0725 Inch^4
EA
Estimated Area
1.1870 sqin