??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 4
HELP_VARIABLE
Company
Air Logic
Description
F-2804 Series Inline/Threaded Floating Disk Check Valves
Bill of material
F2804404B80
PREVIEW
Preview
PRODUCT_ID
Product ID
MANUFACTURER_PART_NUMBER
Manufacturer Part Number
PRODUCT_NAME
Product Name
PRODUCT_LONG_DESCRIPTION
Product Long Description
Check valves will prevent flow in one direction and facilitate flow in the opposite direction. Check valves are sometimes called non-return valves. Floating disk style check valves have a disk that will change position inside of the body with the flow of media. In the forward direction, the media is able to flow around the disk. In the reverse direction, the disk is pushed against the seat and prevents flow. Air Logic's F970 check valves combine the benefits of a soft silicone seat with a hard floating disk: great sealing characteristics and high reverse pressure ratings.
PART_NUMBER_DESCRIPTION
Part Number Description
CONNECTION_SIZE
connection size
TUBING_INSIDE_DIAMETER_ID_IN
tubing inside diameter id in
CONNECTION_TYPE
connection type
TYPICAL_TUBE_RETENTION_PRESSURE_BAR
typical tube retention pressure bar
TYPICAL_TUBE_RETENTION_PRESSURE_PSI
typical tube retention pressure psi
INSTALLATION_METHOD_IN_LB
installation method in·lb
POUND_SQUARE_SUPPLY_PRESSURE_75_LABEL
pound square supply pressure 75 label
2
MAXIMUM_PRESSURE_BAR
maximum pressure bar
5.2
MAXIMUM_PRESSURE_PSI
maximum pressure psi
75
REVERSE_FLOW_SCIM
reverse flow scim
Less than 0.06
REACH
reach
Yes
RECOMMENDED_SYSTEM_FILTRATION_UM
recommended system filtration um
5
RESTRICTION_OF_HAZARDOUS_SUBSTANCES_ROHS_3
restriction of hazardous substances rohs 3
Yes
INSTALLATION_METHOD
installation method
MAXIUMUM_PRESSURE_PARAMETRIC_SEARCH
maxiumum pressure parametric search
75
WETTED_MATERIAL
wetted material
Polysulfone (PSU); Silicone (Si)
BARB
barb
CRACKING_PRESSURE_PSI
cracking pressure psi