??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 5
HELP_VARIABLE
Company
AIRBEST
Description
SNP - Foam rubber pad
Bill of material
SNP60x135NF
MODEL
Series
SNP
DS
Specifications
MS
Material&specification
CF
Connection thread
N
Suction force
N
A
mm
B
mm
C
mm
D
mm
E
15 mm
F
26 mm
G
G1
mm
M
4-M5x0.8
M1
INFOTEXT
More details
Series