??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6376BG - Fixed clamping jaw, serrated
Bill of material
429365
BESTNR
Order No.
GR
Size
A
42 mm
B
mm
H
mm
H2
mm
X508
D x T-Slot
M12 x 14 mm
L
mm
GEW
Weight
g
CTN
Customs tariff number
84661038
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes