??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 4
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6964 L - Support Element, base-flange-mounting, Air advanced
Bill of material
66621
BESTNR
Order No.
ARTNR
Article No.
GS
Type
Normally retracted
PDF
catalog sheet
PDF
F1
Contact force with 1.7 bar air pressure
N
SK
Support force at 350 bar
kN
C
Stroke
mm
HUB
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
VOL
Vol.
cm^3
A
Diameter
mm
B
mm
D
mm
E
mm
F
mm
G
Thread / Diameter
mm
SW
Width across flats
mm
SW1
Width across flats
mm
J
Thread x Depth
mm
K
mm
M
mm
P
mm
Q
mm
R1
Thread
G 1/8 Cal
S
mm
T
Diameter
mm
W
mm
X
mm
Y
mm
Z
mm
AA
Angle
°
AC
mm
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes