??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6994-08 - T-fitting
Bill of material
170258
BESTNR
Order No.
170258
ARTNR
Article No.
6994-08
PDF
catalog sheet
PDF
TYP
Model
heavy-duty
BMAX
max. operating pressure
800 bar
SW
19 mm
SW1
17 mm
GEW
Weight
155 g
CTN
Customs tariff number
73079210
EAN
European Article Number
4020772170257
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes