??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6415 - Height setting screw jack
Bill of material
86504
BESTNR
Order No.
GR
Size
HMIN
H min.
mm
HMAX
H max.
mm
H
mm
Inserisci valore per H
mm
cm
inch
ft
D1
50 mm
D2
34 mm
H1MIN
H1 min.
mm
H1MAX
H1 max.
mm
FMAX
F max.
30 kN
GEW
Weight
g
CTN
Customs tariff number
84662020
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes