??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 142UM-F30 - Spring bolt head, brass
Bill of material
150862
BESTNR
Order No.
150862
PS
Suitable for
Nr.140UNIG, Nr.142U
V
projection
3 mm
GEW
Weight
50 g
CTN
Customs tariff number
83024110
EAN
European Article Number
4020772150860
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
yes
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes