??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 2
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6877 - Adapter for grid hole table
Bill of material
558988
BESTNR
Order No.
GR
Size
PDF
catalog sheet
PDF
D
Diameter
19 mm
L
mm
G
Thread
M 8 mm
GEW
Weight
g
CTN
Customs tariff number
82057000
EAN
European Article Number
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes