??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
AMF - ANDREAS MAIER Fellbach
Description
AMF 6212MA-20-10 - Clamping module, mechanical
Bill of material
561993
BESTNR
Order No.
561993
GR
Size
B10
PDF
catalog sheet
PDF
H
+/- 0.01
40 mm
B1
9 mm
D
78 mm
D1
D1 F7
15 mm
D2
D2 F7
16 mm
D3
4.2 mm
D4
70 mm
E1
5 mm
E2
13 mm
E3
6 mm
R
50 mm
R1
16 mm
GEW
Weight
1.3 kg
CTN
Customs tariff number
84662020
EAN
European Article Number
4020772022693
REACH
Information present
yes
REACH1
SVHC-substance over 0,1%
no
REACH4
Validation date
14.06.2023
ROHS
Information RoHs
yes