??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 7
HELP_VARIABLE
Company
Anamet Europe
Description
Anaconda Multitite FCE-LFH black - Anaconda Multitite FCE-LFH black
Bill of material
373.020.1
CNSORDERNO
Article No.
DESCS
Short description
FCE - LFH BLACK
DESCL
Long description
-
ST
Size
mm
ID
Inside diameter
mm
AD
Outside diameter
mm
SB
Static bending radius
mm
DB
Dynamic bending radius
mm
CS
Conduit size
COL
Color
Black
IS
Inside Hose
Galvanised steel
MAT
Material Cover
Polyolefin
TMIN
Temp min.
-25 °C
TMAX
Temp max.
80 °C
TKURZ
Temp Short term
90 °C
SF
Impact resistance
1250 N
DF
Compression resistance
6 J
ZF
Tensile strength
1000 N
DS
Protection class
IP 67
OIB
Oil Resistance
2
UVB
UV Resistance
4
A
Carton
CNSQUANTITY
Package size
TP
Type Pack
RL
ETIM
ETIM code
6380213
ZTN
Customs number
83071000
WEIGHT
Weight
kg/m
CNSMASSEXACT
Weight
kg
INFO
PDF Info
PDF Info