??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 10
HELP_VARIABLE
Company
Azolgas
Description
CM 350 V1 - GAS SPRINGS - Heavy Duty
Bill of material
CM 350 038 V1,-,-,-
AZOLGASARTNO
Azolgas Article No
NITROCYLARTNO
Nitrocyl Article No
MSPN
PDF Info
HUBMAX
Max. Stroke
mm
FL
Flanges
CONSYS
Connection systems
CON
Connector
CR
Compression Rate
IF
Initial Force (150 bar)
350 daN
IIF
Initial Intermediate Forces (150 bar)
350 daN
FF
Final Force (150 bar)
daN
FDS
Force @ dynamic stroke @ 20ºC
350 daN
S
Rod length
mm
HUB
Dynamic stroke
mm
Enter value for HUB
Dynamic stroke
mm
cm
inch
ft
B
Body diameter
32 mm
L1
Total length
mm
Q
Safety Stroke
2 mm
L
Cylinder length
mm
AK
Ø Rod
16 mm
VM
VMAX
1.6 m/s
CNSMASSEXACT
Weight
kg
V
Vol
l
FD
Max. pressure
175 bar
BAG
Filling thread
M6
ABA
Adapter filling connection
06 CG 2-Q
PB
Product name
HEAVY DUTY
SERIEN
Series
CM
INFO
Info Link
PDF data sheet