您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
Catalog navigation
可提供的產品目錄語言:
English
English
029000
Baldor Reliance
Baldor Small And Medium AC Motors
Clutches and Brakes
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{baldor/small_and_med_ac/clutches_brakes/fr_hp_clutches.prj},{NB=029000},{TYPEVIS=Shaft Mounted Clutch Coupling},{SIZE=08},{V=90DC},{BORE=0.1875},{KKWW=0.3125},{KKWD=0.15625},{BCSL=1.375}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Baldor Reliance
Description
Fractional HP Clutches and Brakes - Clutches and Brakes
Bill of material
029000
PN
Part Number
029000
029000
DES
Description
SO08-90DCx3/16
SO08-90DCx3/16
TYPEVIS
Type
Shaft Mounted Clutch Coupling
Shaft Mounted Clutch Coupling
SIZE
Size (Approximate O.D. of Unit)
08
11
15
17
19
22
26
30
42
08
11
15
17
19
22
26
30
42
V
Voltage
90DC
24DC
90DC
24DC
Volts
BORE
Bore
3/16
1/4
3/16
1/4
Inch
KW
Keyway
Set Screws
Set Screws
Inch
SS
Set Screw
Not Available
Not Available
ST
Static Torque
2.5
2.5
Lb.-In.
A
1.059
1.059
Inch
B
0.875
0.875
Inch
C
0.763
0.763
Inch
D
0.200
0.200
Inch
E
0.903
0.903
Inch
F
0.000
0.000
Inch
GD
Pilot Dia
Not available
Not available
Inch
G
0.305
0.305
Inch
H
0.094
0.094
Inch
I
0.6250
0.6250
Inch
J
0.445
0.445
Inch
KTT
Thread Type
Not Available
Not Available
BC
Bolt Circle
0.000
0.000
Inch
K
12.000
12.000
Inch
L
0.000
0.000
Inch
M
0.000
0.000
Inch
N
0.000
0.000
Inch
P
0.000
0.000
Inch