??
Catalog navigation
CAD-Modelle herunterladen
Voransichten
3D
2D
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rcy_d4t12h - Bel Power Solutions
Bill of material
0RCY-D4T12H
PN
Part Number
0RCY-D4T12H
DESC
Description
Eighth-Brick DC-DC Converter, Power 240W| Output 12VDC, 20A, Input 36-75VDC, Active Low, Open Frame, Through Hole Mount, RoHS Complinat
POWER
Power
240 W
VIN
Voltage Input
36-75 VDC
OV
Output Voltage
12 VDC
OC
Output Current
20 A
OT
Operating Temperature
-40 to 85 °C