??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rhb_q2t53l - Bel Power Solutions
Bill of material
0RHB-Q2T53L
PN
Part Number
0RHB-Q2T53L
DESC
Description
Eighth-Brick DC-DC Converter, Power 424W, Output 53VDC, 8A, Input 36-72VDC, Active High, with Baseplate, Through Hole Mount, RoHS Complinat
POWER
Power
424 W
VIN
Voltage Input
36-72 VDC
OV
Output Voltage
53 VDC
OC
Output Current
8 A
OT
Operating Temperature
-40 to 85 °C