??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_50y05l - Bel Power Solutions
Bill of material
0RQB-50Y05L
PN
Part Number
0RQB-50Y05L
DESC
Description
Rugged BMP DC-DC Converter, Power 50W, Output 5VDC, 10A, Input 14.5-154VDC, Active Low, with baseplate, RoHS Compliant
POWER
Power
50 W
VIN
Voltage Input
14.5-154 VDC
OV
Output Voltage
5 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 105 °C