??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
0rqb_x5m12b - Bel Power Solutions
Bill of material
0RQB-X5M12B
PN
Part Number
0RQB-X5M12B
DESC
Description
Quarter-Brick DC-DC Converter, Power 1500W, Output 12VDC, 125A, Input 48-60VDC, Active Low, with Baseplate, Through Hole Mount, RoHS Compliant
POWER
Power
1500 W
VIN
Voltage Input
48-60 VDC
OV
Output Voltage
12 VDC
OC
Output Current
125 A
OT
Operating Temperature
-20 to 85 °C