??
Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110imx35d05d12_8g - Bel Power Solutions
Bill of material
110IMX35D05D12-8G
PN
Part Number
110IMX35D05D12-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 35.7W, Output 5/12/12/5VDC, 1.4/0.7/1.4/0.7A, Input 60-150VDC, RoHS Compliant
POWER
Power
35,7 W
VIN
Voltage Input
60-150 VDC
OV
Output Voltage
5/12/12/5 VDC
OC
Output Current
1.4/0.7/1.4/0.7 A
OT
Operating Temperature
-40 to 85 °C