??
Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110imx7_12_12_8g - Bel Power Solutions
Bill of material
110IMX7-12-12-8G
PN
Part Number
110IMX7-12-12-8G
DESC
Description
Rugged BMP Melcher™ DC-DC Converter, Power 7.2W, Output 12/12VDC, 0.3/0.3A, Input 60-150VDC, RoHS Compliant
POWER
Power
7,2 W
VIN
Voltage Input
60-150 VDC
OV
Output Voltage
12.pro VDC
OC
Output Current
0.3/0.3 A
OT
Operating Temperature
-40 to 85 °C