??
Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Bel Fuse
Description
110rcm150_15dmqk - Bel Power Solutions
Bill of material
110RCM150-15DMQK
PN
Part Number
110RCM150-15DMQK
DESC
Description
DC-DC Rugged Melcher™ Cassette, Power 150W, Output 15VDC, 10A, Input 43.2-154VDC, Out OK, Output Voltage Adjust, Shutdown, Interruption Time, ORing FET, Pluggable Connector
POWER
Power
150 W
VIN
Voltage Input
43.2-154 VDC
OV
Output Voltage
15 VDC
OC
Output Current
10 A
OT
Operating Temperature
-40 to 70 °C